Description

Application Scope DC-DC Converters / Switching Voltage Regulators / Motor Drivers
Polarity P-ch
Generation π-MOSⅤ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name New PW-Mold
Package Image Toshiba 2SJ567 Power MOSFET (P-ch single) product New PW-Mold package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
6.5×9.5×2.3
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -200 V
Gate-Source voltage VGSS -/+20 V
Drain current ID -2.5 A
Power Dissipation PD 20 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -3.5 V
Gate threshold voltage (Min) Vth - -1.5 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 2 Ω
Input capacitance (Typ.) Ciss - 410 pF

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open