Description

Application Scope DC-DC Converters / Switching Voltage Regulators / Motor Drivers
Polarity P-ch
Generation π-MOSⅤ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name New PW-Mold
Package Image Toshiba 2SJ567 Power MOSFET (P-ch single) product New PW-Mold package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
6.5×9.5×2.3
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -200 V
Gate-Source voltage VGSS -/+20 V
Drain current ID -2.5 A
Power Dissipation PD 20 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -3.5 V
Gate threshold voltage (Min) Vth - -1.5 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 2 Ω
Input capacitance (Typ.) Ciss - 410 pF

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open