74LCX244FT

74LCX low voltage CMOS logic IC series

Description

Function 1 Buffer/Transceiver
Function 2 Buffer
Input type Input-Tolerant
Output type Power-down-Protection / 3-State-Output
Number of Circuits 8
RoHS Compatible Product(s) (#) Available
Note TC74LCX244FT products for automotive equipment will continue.
Contact your Toshiba sales representative for more details.

Package Information

Toshiba Package Name TSSOP20B
Package Image Toshiba 74LCX244FT 74LCX low voltage CMOS logic IC series product TSSOP20B package image
Pins 20
Mounting Surface Mount
Width×Length×Height
(mm)
6.5×6.4×1.0
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Supply voltage (Max) VCC - 3.6 V
Supply voltage (Min) VCC - 1.65 V
Operating temperature Topr - -40 to 85
Output current (Min) IO VCC=3V 24 mA
Propagation delay time (Max) tpd_tpz VCC>=3V
VCC<=3.6V
6.5 ns
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2008

Jul,2025

Dec,2025

Dec,2025

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Note
74LCX244FT 2500 Yes - General Use
74LCX244FT(TB,AJ) 2500 - Yes Yes (Note) Unintended Use (Note)

(Note):For more information, please contact our sales or use the inquiry form on our website.


Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open