RoHS Compatible Product(s) (#) | Available |
---|
Toshiba Package Name | M-FLAT |
---|---|
Package Image |
![]() |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.4×4.7×0.98 |
Package Dimensions | View |
Land pattern dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 2.0 | A |
Repetitive Peak Reverse Voltage | VRRM | 600 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Reverse Recovery Time (Max) | trr | - | 100 | ns |
Contact us
Contact usFrequently Asked Questions
FAQs