TB62747AFG

Not Recommended for New Design

LED driver for LED displays and amusement applications

Description

Application Scope Large LED panels
Class 16-output constant current LED driver
Output Channel (Ch) 16
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SSOP24-P-300-1.00B
Package Image Toshiba TB62747AFG LED driver for LED displays and amusement applications product SSOP24-P-300-1.00B package image
Pins 24
Mounting Surface Mount

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 55 mA
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Supply Voltage (Max) VDD 6 V
Output Voltage VO 26 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power Supply Voltage (Max) - - 5.5 V
Power Supply Voltage (Min) - - 3 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open