| Function | Full, Half, Quarter step resolution / Phase inputs / Thermal alarm function / Error output function / RS less control |
|---|---|
| Class | 2 phase unipolar stepping motor driver |
| Number of drive motors (stepping motor) | 1 |
| RoHS Compatible Product(s) (#) | Available |
| Toshiba Package Name | P-WQFN48-0707-0.50-003 |
|---|---|
| Package Image |
|
| Pins | 48 |
| Mounting | Surface Mount |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
|
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Output Current | IOUT(peak) | 3 | A |
| Operating Temperature (Max) | Topr | 85 | ℃ |
| Operating Temperature (Min) | Topr | -20 | ℃ |
| Output Voltage | VO | 84 | V |
Contact us
Contact usFrequently Asked Questions
FAQs