※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
EOL announced
Bluetooth® IC
| Feature | Automotive / (BR/EDR) single / WBS support / Voice codec |
|---|---|
| Automotive Support | Available |
| Bluetooth Category | Bluetooth® classic |
| Bluetooth Core spec. | 4.2 |
| Embedded Profiles | HCI |
| Interfacing | I2C / SPI / UART / I2S / PCM / Wi-Fi coexistence |
| User RAM Size (KB) | – |
| User Flash Size (KB) | – |
| Function | ARM® ARM7TDMI-S™ / RF analog circuitry / low power mode |
| Other Functions | Wide Band Speech / Voice codec |
| RoHS Compatible Product(s) (#) | Available |
| Status | Under mass production |
| Toshiba Package Name | P-LFBGA64-0707-0.80 |
|---|---|
| Package name | BGA |
| Pins | 64 |
| Mounting | Surface Mount |
| Package size | 7.0 mm x 7.0 mm |
| Pin pitch | 0.8 mm |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Operating Temperature (Max) | Topr | - | 85 | ℃ |
| Operating Temperature (Min) | Topr | - | -40 | ℃ |
| Power supply voltage (Max) | - | - | 3.6 | V |
| Power supply voltage (Min) | - | - | 2.7 | V |
| Current Consumption in RX Active mode (peak) | IRX | (3.3V) | 63 | mA |
| Current Consumption in TX Active mode (peak) | ITX | (3.3V) | 63 | mA |
| Current Consumption in Sleep mode | ISleep | - | 30 | μA |
| Transmit Power(Max) | PTrans | - | 2 | dBm |
| Receiver Sensitivity | - | - | -90 | dBm |
Contact us
Contact usFrequently Asked Questions
FAQs