TLP2631

EOL announced

Photocoupler (photo-IC output)

Description

Feature 5V supply voltage / Dual output
Application Scope Communication interface / PLC / Measurement instrumentation
Function High-speed
Number of Circuits 2
Output Interface open-collector
RoHS Compatible Product(s) (#) Please contact us.
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name DIP8
Package Image Toshiba TLP2631 Photocoupler (photo-IC output) product DIP8 package image
Pins 8
Mounting Through Hole/Surface Mount
Width×Length×Height
(mm)
9.66×7.62×3.65
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage BVS t=60sec 2500 Vrms
ICC (Max) ICC - 38 mA
threshold input current(H/L) IFHL - 5 mA
Propagation delay time (H/L)(Max) tpHL - 75 ns
Propagation delay time (L/H)(Max) tpLH - 75 ns
Data transfer rate - - 10 Mbps

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open