TLP2958

Not Recommended for New Design

Photocoupler (photo-IC output)

Description

Feature Low input current drive / High temperature 125 degC operation
Application Scope Inverter / Communication interface / PLC
Function High-speed / IPM driver
Number of Circuits 1
Output Interface totem-pole(INV)
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name DIP8
Package Image Toshiba TLP2958 Photocoupler (photo-IC output) product DIP8 package image
Pins 8
Mounting Through Hole/Surface Mount
Width×Length×Height
(mm)
9.66×7.62×3.65
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note2)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note2)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature Topr -40 to 125

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Pulse width distortion |tpHL-tpLH| - 220 ns
Isolation voltage BVS t=60sec 5000 Vrms
Common mode transient immunity CMH / CML - +/-20 kV/μs
ICC (Max) ICC - 3 mA
threshold input current(H/L) IFHL - 1.6 mA
Propagation delay time (H/L)(Max) tpHL - 250 ns
Propagation delay time (L/H)(Max) tpLH - 250 ns
Data transfer rate - - 5 Mbps
Supply Voltage(under Recommended Operating Conditions)(Max) VCC - 20 V
Supply Voltage(under Recommended Operating Conditions)(Min) VCC - 3 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2019

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open