TLP591B

EOL announced

Photocoupler (photovoltaic output)

Description

Feature Internal shunt resistor
Application Scope Power supply / Battery management system
Number of Circuits 1
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577

*Download Online Certification of Safety Standard(UL 1577)

Package Information

Toshiba Package Name 5pin DIP6(cut)
Package Image Toshiba TLP591B Photocoupler (photovoltaic output) product 5pin DIP6(cut) package image
Pins 5
Mounting Through Hole/Surface Mount
Width×Length×Height
(mm)
7.12×7.62×3.65
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature Topr -40 to 85

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Open Voltage (Min) VOC IF=20mA 7 V
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 2500 Vrms
Short Circuit Current (Min) ISC IF=20mA 24 μA

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open