TMP19A23FYFG

EOL announced

TX19A

Description

Description 32-bit RISC microcontroller with high-precision PPG, high-speed AD converter, and HSIO supporting low power consumption
NANO FLASH™
RoHS Compatible Product(s) (#) Please contact us.

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name LQFP144-P-2020-0.50A
Pins 144
Mounting Surface Mount

Description

Property Value Unit
number of bits 32 bit
ROM size 256 Kbyte
ROM type Flash -
RAM size 24 Kbyte
internal data bus width 32 bit
external data bus width 16 bit
watchdog timer Available -
Clock gear function Available -
A/D converters(10bit) 12 ch
A/D converters(10bit)unit 1 units
I2C/SIO 2 ch
UART/SIO 3 ch
UART/HSIO 1 ch
Timer/counter(16bit) 12 ch
Interrupt controllers 16 pins
program patch function 12 areas
debug support unit Available -
DMA controllers 4 ch
I/O Port 111 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
3.0 to 3.6 4 to 54 -20 to 85 0.018

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open