TMP86FH47ADUG

EOL announced

TLCS-870C

Description

Description 8-bit microcontrollers with flash memory, 10-bit AD converter and various serial interfaces
RoHS Compatible Product(s) (#) Please contact us.

Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.

Package Information

Toshiba Package Name P-LQFP48-0707-0.50D
Pins 48
Mounting Surface Mount

Description

Property Value Unit
number of bits 8 bit
ROM size 16 Kbyte
ROM type Flash -
RAM size 0.5 Kbyte
internal data bus width 8 bit
LED drive capability 19 ch
SIO 1 ch
UART 1 ch
A/D converters(10bit) 8 ch
Timer/counter(16bit) 1 ch
Timer/counter(8bit) 2 ch
watchdog timer Available -
dual clock operation Available -
I/O Port 35 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 16 -40 to 85 0.25
3 to 5.5 1 to 8 -40 to 85 0.5

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open