TMP92CY23FG

EOL announced

TLCS-900H1

Description

Description 32-bit microcontroller with 256-Kbyte memory and various serial interfaces suitable for embedded applications
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name LQFP100-P-1414-0.50F
Package Image Toshiba TMP92CY23FG TLCS-900H1 product LQFP100-P-1414-0.50F package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 32 bit
ROM size 256 Kbyte
ROM type Mask ROM -
RAM size 16 Kbyte
UART/SIO 3 ch
I2C/SIO 2 ch
A/D converters(10bit) 12 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 6 ch
clock timer Available -
CS/WAIT controller 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
Program patch logic 8 -
I/O Port 84 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
3.0 to 3.6 6 to 40 -40 to 85 0.05

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open