TMP96C141BFG

Not Recommended for New Design

TLCS-900

Description

Description TMP96C141BF is high-speed advanced 16-bit microcontroller developed for controlling medium to large-scale equipment.
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name QFP80-P-1420-0.80M
Package Image Toshiba TMP96C141BFG TLCS-900 product QFP80-P-1420-0.80M package image
Pins 80
Mounting Surface Mount

Description

Property Value Unit
number of bits 16 bit
ROM type ROM less -
RAM size 1 Kbyte
UART/SIO 2 ch
A/D converters(10bit) 4 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 2 ch
pattern generator 2 -
PWM output(8bit) 2 ch
CS/WAIT controller 3 ch
watchdog timer Available -
dual clock operation Not Available -
Clock gear function Not Available -
remote memory I/F Available -
I/O Port 47 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 4 to 20 -20 to 70 0.2
4.5 to 5.5 4 to 16 -40 to 85 0.25

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open