TMPM366FDFG

Not Recommended for New Design

TX03

Description

Description Microcontrollers with a full-speed USB device achieve the optimal balance between the cost and performance.
NANO FLASH™
RoHS Compatible Product(s) (#) Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name LQFP100-P-1414-0.50H
Package Image Toshiba TMPM366FDFG TX03 product LQFP100-P-1414-0.50H package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M360 -
Number of bits 32 bit
ROM size 512 Kbyte
ROM type Flash -
RAM size 64 Kbyte
DMA controllers 4 ch
internal data bus width 32 bit
external data bus width 16 bit
I/O Port 74 port
Full UART 1 ch
UART/SIO 2 ch
I2C/SIO 2 ch
USB Device (Full Speed) 1 ch
Timer/counter(16bit) 10 ch
A/D converters(12bit) 12 ch
watchdog timer Available -
On-chip debug function Available -
trace func Available -
Clock gear function Available -
Interrupt controllers 10 pins
CS/WAIT controller 2 ch
Multiply and accumulation unit Available -
Sync. Serial Interface 3 ch
The power-supply voltage using a USB ranges from 3.0V to 3.45V.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 1 to 48 -40 to 85 0.0208

Development Systems

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open