Description

Description Microcontrollers with a 512-KB Flash memory, a 32-KB RAM, an I2C bus, a CAN and hardware called "Advanced Vector Engine" for handling routine computations for two motores vector control. These high-performance microcontrollers feature single 5-V supply.
RoHS Compatible Product(s) (#) Available
Dry Packed Products Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Package Information

Toshiba Package Name P-LQFP100-1414-0.50-002
Package Image Toshiba TMPM475FDFG TX04 product P-LQFP100-1414-0.50-002 package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Description

Property Value Unit
Group Name M470 -
Number of bits 32 bit
ROM size 512 Kbyte
ROM type Flash -
RAM size 34 Kbyte
DMA controllers 32 ch
DMA controllers units 1 units
UART/SIO 4 ch
I2C 1 ch
vector engine Available -
3-phase PWM output 2 ch
A/D converters(12bit) 20 ch
Number of A/D converter(12bit) units 2 units
Timer/counter(16bit) 10 ch
watchdog timer Available -
Interrupt controllers 16 pins
Voltage detecting circuit Available -
Oscillation frequency detector Available -
Clock gear function Available -
trace func Available -
Power-on reset circuit Available -
On-chip debug function Available -
JTAG (Debug) Available -
I/O Port 79 port
incremental encoder input 2 ch
Internal Oscillator Available -
CAN controller 1 ch
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 120 -40 to 85 0.0083

Development Systems

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2022

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open