TMPR3916F

EOL announced

TX39

Description

RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name QFP208-P-2828-0.50
Pins 208
Mounting Surface Mount

Description

Property Value Unit
CAN Controller Available -
CPU Core TX39/H -
data cache memory 1 Kbyte
Debug Support Unit Available -
DMA controllers 2 ch
external data bus width 32 bit
Graphic Display Controller Available -
instruction cache memory 4 Kbyte
internal data bus width 32 bit
Interrupt controllers 3 pins
LCD Interface Not Available -
multiply and accumulation unit Available -
Memory controller DRAM / Flash / ROM / SDRAM / SRAM -
MMU Available -
Other Peripherals DA Converter -
PCMCIA Interface Not Available -
Serial Interface 4 ch
RF amp operating frequency 60 MHz
Internal Supply Voltage (typ.) 3.3 V
External Supply Voltage (I/O) (typ.) 3.3 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open