Power transistor for high-speed switching applications
Application Scope | High current switching |
---|---|
Polarity | NPN |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TO-220SIS |
---|---|
Package Image |
![]() |
JEITA | SC-67 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
10.0×15.0×4.5 |
Package Dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 12 | A |
Collector Current | ICP | 15 | A |
Collector power dissipation | PC | 30 | W |
Collector power dissipation | PC | 2 | W |
Collector-Base Voltage | VCBO | 80 | V |
Collector-emitter voltage | VCEO | 80 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Transition frequency (Typ.) | fT | IC=1A VCE=5V |
80 | MHz |
DC Current Gain hFE (Max) | hFE | IC=1A VCE=1V |
240 | - |
DC Current Gain hFE (Min) | hFE | IC=1A VCE=1V |
120 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=300mA IC=6A |
0.4 | V |
Contact us
Contact usFrequently Asked Questions
FAQs