TX4939XBG-400

EOL announced

TX49

Read Me (Cautions)

Description

RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name P-BGA456-2727-1.00A8
Pins 456
Mounting Surface Mount

Description

Property Value Unit
AC-Link Controller Available -
ATA/ATAPI host controller Available -
CPU Core TX49/H4 -
Crypt Engine Available -
data cache memory 32 Kbyte
Debug Support Unit EJTAG -
DMA controllers 8 ch
external data bus width 32 bit
FPU Single/double (IEEE756) -
instruction cache memory 32 Kbyte
internal data bus width 64 bit
Interrupt controllers Ext.5+NMI pins
Memory controller DDR / NAND Flash / NOR Flash / SRAM -
MMU Available -
Other Peripherals I2C / I2S / Video Port -
PCI controller 33 / 66 MHz
PIO Interface 101 port
RTC Available -
SIO 4 ch
RF amp operating frequency 400 MHz
Internal Supply Voltage (typ.) 1.25 V
External Supply Voltage (I/O) (typ.) 3.3 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open