Description

Application Scope DC-DC Converters / Automotive / Motor Drivers / Load Switches
Polarity P-ch
Generation U-MOSⅥ
Internal Connection Single
PPAP Capable(*)
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name SOP Advance(WF)
Package Image Toshiba XPH4R714MC Power MOSFET (P-ch single) product SOP Advance(WF) package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
5.0×6.0×0.95
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -40 V
Gate-Source voltage VGSS +10/-20 V
Drain current ID -60 A
Power Dissipation PD 132 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -2.1 V
Gate threshold voltage (Min) Vth - -1.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 4.7 mΩ
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 6.9 mΩ
Input capacitance (Typ.) Ciss - 5640 pF
Total gate charge (Typ.) Qg VGS=-10V 140 nC
Reverse recovery time (Typ.) trr - 66 ns
Reverse recovery charge (Typ.) Qrr - 43 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jan,2020

Jun,2026

Mar,2023

Jun,2026

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Stock Check Search
XPH4R714MC,L1Q 5000 Yes -
XPH4R714MC,L1XHQ 5000 - Yes Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open