| Function | 4 function modes (CW / CCW / STOP / Short BRAKE) / Capable of constant current controlling (PWM) |
|---|---|
| Application Scope | DC motor drivers |
| Class | Dual-DC motor IC using PWM chopper type |
| Number of drive motors (brush moter) | 2 |
| Number of drive motors (stepping motor) | 1 |
| RoHS Compatible Product(s) (#) | Available |
| Toshiba Package Name | HSOP28-P-0450-0.80 |
|---|---|
| Package Image |
|
| Pins | 28 |
| Mounting | Surface Mount |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
|
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Output Current | IOUT(ave) | 2.5 | A |
| Output Current | IOUT(peak) | 5 | A |
| Operating Temperature (Max) | Topr | 85 | ℃ |
| Operating Temperature (Min) | Topr | -20 | ℃ |
| Supply Voltage | VCC | 40 | V |
| Output Voltage | VO | 40 | V |
Contact us
Contact usFrequently Asked Questions
FAQs