Fan section (indoor/outdoor units)

Examples of peripheral circuits for fans using HV-IPDs

High voltage IPD

High voltage IPD

Lineup

MCU

TXZ+™4A Series M4K Group / TX04 Series M470 Group / TX03 Series M370 Group

Series Group Function
TXZ+™4A Series M4K Group Arm® Cortex®-M4, 160 MHz operation
4.5 to 5.5 V, three motor control (Max), Data Flash
TX04 Series M470 Group Arm® Cortex®-M4, 120 MHz operation
4.5 to 5.5 V, two motor control (Max)
TX03 Series M370 Group Arm® Cortex®-M3, 80 MHz operation
4.5 to 5.5 V, two motor control (Max)

MCU

TXZ+™3A Series M3H Group

Series Group Function
TXZ+™3A Series M3H Group Arm® Cortex®-M3, 120 MHz, 2.7 to 5.5 V operation

High Voltage IPD

Part number TPD4162F
Package P-HSSOP31-0918-0.80-002
VBB [V] 600
Iout [A] 0.7
VCC (Max) [V] 17.5
Protective function Current limitation, overcurrent protection,
thermal shutdown, under voltage protection

MCD (controller) + high voltage IPD

MCD (controller) + high voltage IPD

Lineup

MCU

TXZ+™4A Series M4K Group / TX04 Series M470 Group / TX03 Series M370 Group

Series Group Function
TXZ+™4A Series M4K Group Arm® Cortex®-M4, 160 MHz operation
4.5 to 5.5 V, three motor control (Max), Data Flash
TX04 Series M470 Group Arm® Cortex®-M4, 120 MHz operation
4.5 to 5.5 V, two motor control (Max)
TX03 Series M370 Group Arm® Cortex®-M3, 80 MHz operation
4.5 to 5.5 V, two motor control (Max)

MCU

TXZ+™3A Series M3H Group

Series Group Function
TXZ+™3A Series M3H Group Arm® Cortex®-M3, 120 MHz, 2.7 to 5.5 V operation

Three-phase brushless DC motor controller

Part number TC78B041FNG TC78B042FTG
Power supply voltage 6 to 16.5 V (operating range)
Drive Type Sine wave drive
Features Auto lead angle control for optimizing voltage & current phases
Hall element or hall IC input
Forward/reverse rotation switch
Motor lock detection
Selectable pulse number of rotation pulse signal output
Built-in 5 V regulator (VREF pin) Built-in 5 V regulators (VREF/VREF2 pin) 
Error detection positive input Error detection positive/negative input
Package SSOP30-P-300-0.65 P-VQFN32-0505-0.50-005
Part number TB6584FNG TB6584AFNG TB6634FNG
Supply voltage 6 to 16.5 V (operating range)
Output current 0.002 A (for MOSFET driver)
Drive mode Sine wave drive
Features

Lead angle control: Auto phase control (current feedback)
Sensor input: Hall device/Hall IC compatible
Internal regulator: 5 V, 30 mA (Max)
Error detection: overcurrent protection, abnormal position signal protection, undervoltage lockout, motor restrained detection (TB6634FNG)

Three-phase brushless DC motor driver

Part number TB67B000AHG TB67B000AFG
Operating voltage range Power supply for control: 13.5 to 16.5 V
Power supply for motor drive: 50 to 450 V
Output current 2 A
Drive type Sine wave PWM drive / Wide angle commutation
Lead angle control 0 to 58 degrees 32 steps / 0 to 28 degrees 16 steps
Speed command input voltage Motor operation: 2.1 to 5.4 V
Features IGBT three-phase bridge, oscillator circuit, built-in bootstrap diode, overcurrent protection, thermal shutdown, undervoltage lockout, motor lock detection
Package P-HDIP30-1233-1.78-001 P-HSSOP34-0918-0.80-001

High voltage IPD

Part number

TPD4204F

TPD4163F TPD4164F
Package

P-SSOP30-1120-1.00-001

P-HSSOP31-0918-0.80-002

VBB [V]

600

IOUT [A]

2.5

1.0 2.0

VCC [V]

13.5 to 16.5

MCU (Three-phase motor controller) + high voltage IPD

MCU (Three-phase motor controller) + high voltage IPD

Lineup

MCU

TXZ+™4A Series M4K Group / TX04 Series M470 Group / TX03 Series M370 Group

Series Group Function
TXZ+™4A Series M4K Group Arm® Cortex®-M4, 160 MHz operation
4.5 to 5.5 V, three motor control (Max), Data Flash
TX04 Series M470 Group Arm® Cortex®-M4, 120 MHz operation
4.5 to 5.5 V, two motor control (Max)
TX03 Series M370 Group Arm® Cortex®-M3, 80 MHz operation
4.5 to 5.5 V, two motor control (Max)

MCU

TXZ+™3A Series M3H Group

Series Group Function
TXZ+™3A Series M3H Group Arm® Cortex®-M3, 120 MHz, 2.7 to 5.5 V operation

High voltage IPD

Part number

TPD4204F

TPD4163F TPD4164F
Package

P-SSOP30-1120-1.00-001

P-HSSOP31-0918-0.80-002

VBB [V]

600

IOUT [A]

2.5

1.0 2.0

VCC [V]

13.5 to 16.5

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open