Products
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Example of a brushless DC motor drive circuit for an ISG
Part number | Drain-source voltage [V] | Drain current [A] |
On-resistance (Max) [mΩ] |
Package |
---|---|---|---|---|
XPQ1R004PB* | 40 | 200 | 1.0 | L-TOGL™ |
XPQR3004PB | 40 | 400 | 0.30 | |
XPQR8308QB* | 80 | 350 | 0.83 | |
XPQ1R00AQB* | 100 | 300 | 1.03 |
* Under development (The specification is subject to change without notice.)
Part number | TPD7213FN* | TPD7212F / TPD7212FN |
---|---|---|
Function | Half bridge gate driver | Gate driver for Three-phase brushless motor |
Number of output | 2 outputs | 6 outputs |
Package | SSOP16 (5.5 x 6.4 mm) | |
Features |
|
|
* : Under development (The specification is subject to change without notice.)
Part number | TB9081FG | TB9083FTG | |
---|---|---|---|
Package | LQFP64 | VQFN48 | |
Package body size | 10.0 x 10.0 mm | 7.0 x 7.0 mm | |
Operating ambient temperature | Ta = -40 to 125 °C | Ta = -40 to 150 °C | |
Function | Control method | Direct |
Direct |
External MOSFET (High side / Low side) |
N-ch / N-ch | N-ch / N-ch | |
Detection of overheating, low voltage and short circuit | ✔ | ✔ | |
Output of detection function diagnosis result | ✔ (BIST [Note]) | ✔ (BIST) |
[Note] Built-in Self Test
* : L-TOGL is a trademark of Toshiba Electronic Devices & Storage Corporation.