Automotive Integrated Starter Generator

Automotive Integrated Starter Generator

Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing ISG. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, power supply units, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 TVS TVS 12 V 12 V Inverter (Brushless) Inverter(Brushless) Angle Sensor Angle Sensor M M CAN CAN Reverse Battery Protection / Load Switch Reverse BatteryProtection / Load Switch Power Supply PowerSupply MCU MCU CAN Transceiver CANTransceiver Gate Driver / Motor Driver Gate Driver / Motor Driver Brushless DC motor drive circuit Power supply ON/OFF control and reverse connection protection circuit​ CAN transceiver protection circuit
Brushless DC motor drive circuit​

Example of a brushless DC motor drive circuit for an ISG

CAN transceiver protection circuit

Example of CAN transceiver protection circuit

Power supply ON/OFF control and reverse connection protection circuit​

Example of ON/OFF control and reverse connection protecting circuit for 12 V power lines

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 TVS TVS MCU MCU Power Supply PowerSupply 12 V 12 V CAN Transceiver CANTransceiver Gate Driver / Motor Driver Gate Driver / Motor Driver Inverter (Brushless) Inverter(Brushless) Angle Sensor Angle Sensor M M 48 V 48 V CAN CAN Brushless DC motor drive circuit CAN transceiver protection circuit
Brushless DC motor drive circuit​

Example of a brushless DC motor drive circuit for an ISG

CAN transceiver protection circuit

Example of CAN transceiver protection circuit

子方塊圖

Brushless DC motor drive circuit​
Brushless DC motor drive circuit​

Example of a brushless DC motor drive circuit for an ISG

Example of a brushless DC motor drive circuit for an ISG
U-MOS Series 40 V / 80 V / 100 V N-ch MOSFET
器件型號
Toshiba Package Name L-TOGL L-TOGL L-TOGL L-TOGL
VDSS (Max) [V] 40 40 80 100
ID (Max) [A] 200 400 350 300
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0010 0.00030 0.00083 0.00103
Polarity N-ch N-ch N-ch N-ch
Gate driver (for motor)
器件型號
Toshiba Package name SSOP30
VBB (Max) [V]  
VCC (Max) [V]  
IO (Max) [A] +1.5/-1
Brushless DC motor pre driver
器件型號
Toshiba Package Name QFP64-P-1010-0.50C P-VQFN48-0707-0.50-005
Product Category Pre-driver for automobile Pre-driver for automobile
CAN transceiver protection circuit
CAN transceiver protection circuit

Example of CAN transceiver protection circuit

Example of CAN transceiver protection circuit
TVS diode (for CAN communication)
器件型號
Toshiba Package Name SOT-323 (USM) SOT-323 (USM) SOT-323 (USM)
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5
General purpose small signal MOSFET
器件型號
Toshiba Package Name SOT-346 (S-Mini) SOT-346 (S-Mini) SOT-723 (VESM)
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
器件型號
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM) SOT-323 (USM) SOT-323 (USM) SOT-346 (S-Mini) SOT-346 (S-Mini)
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
器件型號
Toshiba Package Name SOT-563 (ES6) SOT-563 (ES6) SOT-363 (US6) SOT-363 (US6)
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
Power supply ON/OFF control and reverse connection protection circuit​
Power supply ON/OFF control and reverse connection protection circuit​

Example of ON/OFF control and reverse connection protecting circuit for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit for 12 V power lines
U-MOS Series 40 V / 80 V / 100 V N-ch MOSFET
器件型號
Toshiba Package Name L-TOGL L-TOGL L-TOGL L-TOGL
VDSS (Max) [V] 40 40 80 100
ID (Max) [A] 200 400 350 300
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0010 0.00030 0.00083 0.00103
Polarity N-ch N-ch N-ch N-ch
Gate driver (for switch)
器件型號
Toshiba Package name PS-8 SSOP16
VBB (Max) [V]    
VCC (Max) [V]    
IO (Max) [A] +5mA/ Internally Limited  
Brushless DC motor drive circuit​
Brushless DC motor drive circuit​

Example of a brushless DC motor drive circuit for an ISG

Example of a brushless DC motor drive circuit for an ISG
U-MOS Series 40 V / 80 V / 100 V N-ch MOSFET
器件型號
Toshiba Package Name L-TOGL L-TOGL L-TOGL L-TOGL
VDSS (Max) [V] 40 40 80 100
ID (Max) [A] 200 400 350 300
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0010 0.00030 0.00083 0.00103
Polarity N-ch N-ch N-ch N-ch
Gate driver (for motor)
器件型號
Toshiba Package name SSOP30
VBB (Max) [V]  
VCC (Max) [V]  
IO (Max) [A] +1.5/-1
Brushless DC motor pre driver
器件型號
Toshiba Package Name QFP64-P-1010-0.50C P-VQFN48-0707-0.50-005
Product Category Pre-driver for automobile Pre-driver for automobile
CAN transceiver protection circuit
CAN transceiver protection circuit

Example of CAN transceiver protection circuit

Example of CAN transceiver protection circuit
TVS diode (for CAN communication)
器件型號
Toshiba Package Name SOT-323 (USM) SOT-323 (USM) SOT-323 (USM)
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5
General purpose small signal MOSFET
器件型號
Toshiba Package Name SOT-346 (S-Mini) SOT-346 (S-Mini) SOT-723 (VESM)
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
器件型號
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM) SOT-323 (USM) SOT-323 (USM) SOT-346 (S-Mini) SOT-346 (S-Mini)
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
器件型號
Toshiba Package Name SOT-563 (ES6) SOT-563 (ES6) SOT-363 (US6) SOT-363 (US6)
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

參考設計

Example of TPD7106F Application Circuit.
Single-Output High-Side N-Channel Power MOSFET Gate Driver Application and Circuit of the TPD7106F
This reference design provides examples of application circuit and simulation for TPD7106F which features power supply reverse connection, charge pumpccircuit and others.
3-phase BLDC Motor Drive Applications (U-phase) of 3-phase bridge drive circuit for automotive and industrial BLDC motors.
3-phase bridge drive circuit for automotive and industrial BLDC motors
This reference design provides examples of application circuit and simulation for TPD7212F / FN which features overcurrent protection, reverse power connection protection and others.
Short circuit detection circuit block diagram of single-output High-Side N-Channel Power MOSFET Gate Driver application and circuit of the TPD7104AF.
Single-Output High-Side N-Channel Power MOSFET Gate Driver Application and Circuit of the TPD7104AF
This reference design provides examples of application circuit and simulation for TPD7104AF which features short load protection, reverse power connection protection and others.

文件

視頻

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
  • L-TOGLTM is a trademark of Toshiba Electronic Devices & Storage Corporation.
  • All other company names, product names, and service names may be trademarks of their respective companies.
Membership registration required
開啟新視窗