Reference Design Center

There are increasing cases in which a highly versatile reference design based on device selection and optimal solutions of circuits is being used as an efficient development design approach.
Not only schematics as reference circuit but also PCB pattern data, Gerber data, and sample software as reference design are available for quick advancement of equipment designs.
We hope these reference designs can be used as a base for new designs and support turn-key development which helps in reducing labor.

All Designs(86designs)

Extends battery life
Light, pressure and sound sensor
Optimum for IoT sensors

21 Design Files

Application circuits of low power consumption Op-Amp TC75S102F for use with various sensors. These application circuits can be used for devices requiring long battery life, IoT sensor, energy harvesting, etc.

11/2022

High Efficiency
High Power Density
Wide Application Range

21 Design Files

This reference design provides design guide, data and other contents of 1.6kW AC-DC converter power supply using T-Type 3-Level power factor correction (PFC) circuit.

08/2022

High Efficiency Motor Drive
Vector Control
Simple Circuit Configuration

22 Design Files

This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power Device. It achieves vector control with the MCU designed for Motor control.

08/2022

Small size Power mux
BBM/MBB switching

20 Design Files

In this reference design, a Power multiplexer circuit with 2 input and 1 output is implemented on a small PCB. MOSFET gate driver ICs, eFuse ICs, zener diodes and small package MOSFETs selected from Toshiba's diverse lineup are used create ideal diode like characteristics with BBM and MBB switching.

05/2022

High Efficiency
Wide Application Range

18 Design Files

This reference design provides design guide, data and other contents of 100 W LLC DC-DC Converter which uses  Zero Volt Switching implemented using LLC resonance.

02/2022

Low EMI Switching

21 Design Files

This reference design provides design guide, data and other contents of Inverter Circuit for IH Cooker based on Voltage-Resonant Soft Switching .

02/2022

High Efficiency
Desing Flexibility

20 Design Files

This reference design provides design guide, data and other contents of 200 W active clamp forward DC-DC converter using Nch MOSFET for clamp switch.

11/2021

High Efficiency
Small Implementation Area
Multiple Variations

20 Design Files

This reference design provides design guide, data and other contents of multiple non-isolated buck DC-DC converter power supplies. Multiple variations of the power supply are optimized for various outputs, loads and board mounting areas.

11/2021

Independent LED Control
Small Implementation Area
5V output for MCU

36 Design Files

This reference design provides design guide, data and other contents of LED Matrix Headlight. It controls the lighting of multiple LEDs independently according to the situation.

09/2021

Various Protection Features
High Isolation Voltage

3 Design Files

This reference design provides design guide, data and other contents of the evaluation board of Smart Gate Driver Coupler.

09/2021

High Efficiency
1U Size
High Power Density

20 Design Files

This reference design provides design guide, data and other contents of 500 W server power supply using continuous current mode PFC and LLC DC-DC converter. Using TOLL package MOSFET in the PFC circuit, decreases the overall size and increases the power density.

08/2021

High Efficiency
Compact Size

18 Design Files

This reference design provides design guide, data and other contents of the constant current 100 W Power Supply for LED Lighting with PFC and a wide range of input voltage i.e. AC90V to 264V.

08/2021

High efficiency
SiC MOSFET used
5 kW output

18 Design Files

This reference design provides design guide, data and other contents of 5kW Isolated Bidirectional DC-DC Converter using dual active bridge (DAB) conversion method with 1200V SiC MOSFETs.

05/2021

High Efficiency
High Power

19 Design Files

This reference design provides design guide, data and other contents of 1 kW server power supply using phase shifetd full-bridge DC-DC converter.

05/2021

High efficiency
High power
1U size

18 Design Files

This reference design provides design guide, data and other contents of 1.6 kW 48 V output power supply using semi-bridgeless PFC and isolated phase-shift full-bridge DC-DC converter.

04/2021

Semiconductor-relay circuit
Power supply reverse connection protection
Charge pump circuit

5 Design Files

This reference design provides examples of application circuit and simulation for TPD7106F which features power supply reverse connection, charge pumpccircuit and others.

03/2021

High efficiency
SiC MOSFET used
4 kW output

18 Design Files

This reference design provides design guide, data and other contents of 4 kW 3-phase AC 400 V input PFC converter using 3-phase totem-pole topology with 1200 V SiC MOSFET.

03/2021

High Efficiency
1U Size

18 Design Files

This reference design provides design guide, data and other contents of 500 W server power supply using continuous current mode PFC and LLC DC-DC converter.

02/2021

MOSFETs+Motor
pre-driver+MCU
Doughnut shape board

2 Design Files

The board is designed to a doughnut shape according to the fan form. MOSFETs for the motor drive, brushless DC motor pre-driver IC TC78B027FTG, and the microcontroller for control are mounted on the board. This reference design provides circuit diagram, BOM, etc.

01/2021

High voltage
motor drive
Doughnut shape board

3 Design Files

The board is designed to a doughnut shape according to the fan form. Brushless DC motor controller IC TC78B041FNG and high voltage motor driver IC TPD4204F are mounted on the board. This reference design provides circuit diagram, BOM, etc.

12/2020

Brushed DC motor driver / Stepping motor control

This reference design provides circuit diagram, BOM and PCB data (Gerber data) etc. of the evaluation board for DC and stepping motor driver IC.

11/2020

H-bridge circuit Overcurrent protection function
Power reverse connection protection function

4 Design Files

This reference design provides examples of application circuit and simulation for TPD7212F / FN which features overcurrent protection, reverse power connection protection and others.

10/2020

Low dropout
Fast response
High R.R

4 Design Files

Advantage of the application of TCR5BM/8BM to RF Block
Introduction of 3 useful characteristics for application by graphs
Description of abundant attached functions

10/2020

Low dropout
Fast response
High R.R

4 Design Files

Advantage of the application of TCR5BM/8BM to the power supply of MCU
Introduction of 3 useful characteristics for application by graphs
Description of abundant attached functions

10/2020

Low dropout
Fast response
High R.R

4 Design Files

Advantage of the application of TCR5BM/8BM to the CMOS image sensor
Introduction of 3 useful characteristics for application by graphs
Description of abundant attached functions

10/2020

Low noise level
Measure to 2A
Small board size

18 Design Files

The circuit used low noise op-amp TC75S67TU as sensing amplifier
Introduction of current sensor application of TC75S67TU
Current sensor application method and notes of TC75S67TU

10/2020

DC Motor Driver IC
Evaluation Board
+Arduino Nano

1 Design Files

DIY Car build guide using the evaluation board of brushed DC motor driver IC TB67H450FNG. It describes components used, block diagram, software configuration, etc.

10/2020

3-phase full-bridge circuit
Overcurrent protection function
Power reverse connection protection function

4 Design Files

This reference design provides examples of application circuit and simulation for TPD7212F / FN which features overcurrent protection, reverse power connection protection and others.

09/2020

I/O Expander ICs

4 Design Files

This reference design provides circuit diagram, BOM of the evaluation board for I/O Expander ICs.

07/2020

Small package
Power loss 10% down
Fast OCP operation

17 Design Files

The square-wave control type brushless DC motor driver using TPD4162F in compact pakage. The design method of circuit and PCB such as calculation of constants, is described.

05/2020

Evaluation board for pre-driver IC
+ External FET drive board

9 Design Files

This reference design provides circuit diagram, BOM and PCB data (Gerber data) of the evaluation board for 3 phase brushless DC motor pre-driver IC (TC78B009FTG/TC78B027FTG) and connectable external FET drive board.

05/2020

Simulation Circuit
Editable on OrCAD®

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Active Clamp Forward topology of DC-DC power supply.

05/2020

Simulation Circuit
Editable on OrCAD®

2 Design Files

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Active Clamp Forward topology of AC-DC power supply.

05/2020

Simulation Circuit
Editable on OrCAD®

2 Design Files

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Full-Bridge topology of DC-DC power supply.

05/2020

Simulation Circuit
Editable on OrCAD®

2 Design Files

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Full-Bridge topology of AC-DC power supply.

05/2020

Solenoid driver

4 Design Files

This reference design provides circuit diagram, BOM and PCB data (Gerber data) etc. for evluation board of solenoid driver IC.

05/2020

Low power loss FET
2 mode drive system
3 shunt method

19 Design Files

Motor driver for cordless power tools using low loss element TPH1R204PB within small package. The motor speed is controlled by MCU. Description of circuit design method.

04/2020

Super low noize level
Measure to 6m
Small board size

18 Design Files

Ultrasonic distance sensor used low noise Op-amp TC75S67TU
Introduction of US distance sensor application of TC75S67TU
US distance sensor application method and notes of TC75S67TU

04/2020

Brushed DC motor driver
High current type

This reference design provides circuit diagram, BOM and PCB data (Gerber data) etc. of the evaluation board of Bridge driver IC for brushed DC motors which is capable of constant current PWM control.

04/2020

Super low noize level
Detectable to 7m
Small board size

18 Design Files

Pyroelectric infrared sensor used low noise Op-amp TC75S67TU
Introduction of infrared sensor application of TC75S67TU
Human sensor application method and notes of TC75S67TU

04/2020

Brusheless DC motor control

This reference design provides circuit diagram, BOM and PCB data (Gerber data) etc. of the evaluation board for 3 phase brushless DC motor driver IC.

03/2020

Stepping motor control
Clock input type interface
1/32 micro step drive

This reference design provides circuit diagram, BOM and PCB data (Gerber data) etc. of the evaluation board for Clock-in control / 2-phase bipolar type stepping motor driver IC.

02/2020

Rapid Protection
Several Protection
Anti Back Current

17 Design Files

Power line protection circuit with TCKE805 series. It achieves rapid shutdown at short circuit, other protection functions, and anti back current circuit with an external MOSFET.

11/2019

Super low noize level
Wearable on body
Small board size

17 Design Files

The application circuit to the pulse sensor of the photon detection system of low noise level Op-amp TC75S67TU. Describes design guidance of the small pulse sensor circuit

11/2019

Simulation Circuit
Editable on OrCAD®

2 Design Files

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Non-isolated Synchronous Buck DC-DC power supply.

09/2019

Simulation Circuit
Editable on OrCAD®

2 Design Files

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Half-Bridge (HB) topology of AC-DC power supply.

08/2019

Simulation Circuit
Editable on OrCAD®

2 Design Files

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Half-Bridge (HB) topology of DC-DC power supply.

08/2019

Stepping Motor Conttol
Multi channel

This reference design provides circuit diagram, BOM and PCB data (Gerber data) etc. of the evaluation board for Multi channel stepping motor driver IC.

07/2019

Stepping Motor Control
2-phase unipolar

This reference design provides circuit diagram, BOM and PCB data (Gerber data) etc. of the evaluation board for 2-phase unipolar stepping motor driver IC.

07/2019

Stepping Motor Control
2-phase bipolar

This reference design provides circuit diagram, BOM and PCB data (Gerber data) etc. of the evaluation board for 2-phase bipolar stepping motor driver IC.

07/2019

Stepping Motor Control
Phase / Serial inputs
2-phase bipolar

This reference design provides circuit diagram, BOM and PCB data (Gerber data) etc. of the evaluation board for Phase/Serial inputs 2-phase stepping motor driver IC.

07/2019

Brushed DC motor driver

This reference design provides circuit diagram, BOM and PCB data (Gerber data) etc. of the evaluation board for Bridge driver IC for brushed DC motor.

07/2019

Sine wave drive
High current drive

7 Design Files

This reference design provides the Motor Control Closed-loop system using Toshiba's 3 phase brushless DC motor driver IC TB6605FTG. The board is designed as a plug-in board (Shield) for Arduino UNO platform.

07/2019

Solid state relay
Driverless circuit
External MOSFET

2 Design Files

Solid state relay with photovoltaic-output coupler, TLP3906, and MOSFET, TPH1R306PL. Describes design guidance of solid state relay circuit as replacement of mechanical relay.

06/2019

Sensorless drive
Vector control
Microcomputer + IPD

4 Design Files

This reference design provides an example circuit of small compressor motor drive with combination of TPD4207F and TMPM4K0FSADUG, and design guide of peripheral circuit.

01/2019

Direct conversion
DC 1.2V output
High efficiency

17 Design Files

This reference design provides specification, block diagram and PCB layout data of 1.2V/100A output isolated DC-DC converter which convert 48V bus voltage to 1.2V directly.

12/2018

Simulation circuit
Editable on OrCAD®

2 Design Files

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing phase-shift full bridge (PSFB) topology of AC-DC power supply.

11/2018

Simulation circuit
Editable on OrCAD®

2 Design Files

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing flyback topology of DC-DC power supply.

10/2018

Very small package
Low consumed power
Fast load response

4 Design Files

This reference design provides document with low consumption current, PSRR, and dynamic response.The LDO has small package, low consumed power, and fast load transient response.

10/2018

Simulation circuit
Editable on OrCAD®

2 Design Files

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing flyback topology of AC-DC power supply.

09/2018

Very small package
Fixed output voltage
Low operating power

4 Design Files

This reference design provides document with PSRR, dynamic response and controlling output voltage.The LDO has very small package and fixed output voltage for consumer application.

09/2018

High efficiency
Design flexibility

17 Design Files

This reference design provides specification, block diagram and PCB layout data of 300W isolated DC-DC converter which is small size and suitable for consumer applications.

08/2018

Simulation circuit
Editable on OrCAD®

2 Design Files

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing single phase PFC power supply.

08/2018

Simulation circuit
Editable on OrCAD®

2 Design Files

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing interleaved PFC power supply.

08/2018

Simulation circuit
Editable on OrCAD®

2 Design Files

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing bridgeless PFC power supply.

08/2018

3 phase inverter
IGBT driver
DESAT function

7 Design Files

This reference design provides example circuits, design guide of built-in functions and thermal design guide for applying TLP5214A to inverter circuit as gate driver.

08/2018

High efficiency
24VDC output

4 Design Files

This reference design provides specification, block diagram and PCB layout data of DC24V/200W AC-DC power supply suitable for consumer applications and embedded power supply.

07/2018

Square-wave control
PWM circuit
Maximum rating 600V

6 Design Files

This reference design provides example circuit and design guide using Hall device/IC. The TPD4152F has 600V rating and built-in PWM to drive BLDC motor with square-wave control.

07/2018

Sign-wave control
Motor control
Maximum rating 600V

4 Design Files

This reference design provides example circuit and design guide using Hall device/IC. The TPD4204F has 600V rating and built-in PWM to drive BLDC motor with sign-wave control.

07/2018

Sign-wave control
Motor control
Maximum rating 500V

4 Design Files

This reference design provides example circuit and design guide using Hall device/IC. The TPD4206F has 500V rating and built-in PWM to drive BLDC motor with sign-wave control.

07/2018

Square-wave control
PWM circuit
Maximum rating 250V

6 Design Files

This reference design provides example circuit and design guide using Hall device/IC. The TPD4151F has 250V rating and built-in PWM to drive BLDC motor with square-wave control.

07/2018

Load switch circuit
Charge pump circuit

4 Design Files

This reference design provides technical information on slew rate control, auto discharge and other built-in functions for designing load switch circuit suitable for USB-PD.

04/2018

Load switch circuit
Charge pump circuit

4 Design Files

This reference design provides technical information on slew rate control, auto discharge and other built-in functions for designing load switch circuit suitable for USB-PD.

04/2018

Small package
Low on resistance

4 Design Files

This reference design provides example circuit of the load switch with low on resistance and built-in in-rush current control function. It is suitable for battery used application.

04/2018

Very small package
Adjustable output
High PSRR

4 Design Files

This reference design provides document with PSRR, dynamic response and controlling output voltage. The LDO has very small package and adjustable output for consumer application.

04/2018

Small package
Low on resistance
2 input 1 output

4 Design Files

This reference design provides document with input selection characteristics. The load switch has small package and low on resistance suitable for battery charging application.

04/2018

Simulation result
Low-voltage MOSFET

2 Design Files

This reference design provides example of simulation models/circuit and results for parallel operation using 60V MOSFET to increase output power.

04/2018

Simulation result
High-voltage MOSFET

2 Design Files

This reference design provides example of simulation models/circuit and results for parallel operation using 600V MOSFET to increase output power.

04/2018

Simulation result
4 leads To-247

2 Design Files

This reference design provides example circuit for maximize switching performance and efficiency using 4 lead MOSFET package (TO-247-4L) which reduces package inductance.

04/2018

Simulation result
4 leads DFN(8x8)

2 Design Files

This reference design provides example circuit for maximize switching performance and efficiency using 4 lead MOSFET package (DFN8x8) which reduces package inductance.

04/2018

Solid state relay
Short circuit detect

5 Design Files

This reference design provides examples of application circuit and simulation for TPD7104AF which features short load protection, reverse power connection protection and others.

04/2018

Optical isolation
Low operating power
Current sensing

5 Design Files

This reference design provides design guide and example of simulation waveform for phase current detection with optical isolation amplifier for motor control of servo and inverter.

04/2018

Optical isolation
Low operating power
Voltage sensing

5 Design Files

This reference design provides design guide and example of simulation waveform for bus voltage detection with optical isolation amplifier for motor control of servo and inverter.

04/2018

Optical isolation
Thin package
Current sensing

5 Design Files

This reference design provides design guide and example of simulation waveform for phase current detection with optical isolation amplifier for motor control of servo and inverter.

04/2018

Optical isolation
Thin package
Voltage sensing

5 Design Files

This reference design provides design guide and example of simulation waveform for bus voltage detection with optical isolation amplifier for motor control of servo and inverter.

04/2018

High efficiency
High power
1U size

19 Design Files

This reference design provides design guide, data and other contents of 1.6kW 80Plus Platinum class power supply using Semi-bridgeless/Isolated phase shift full bridge.

10/2017
A new window will open