Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

M440 Group Sample Software

This page provides a sample software download service for the M440 group.

Function list

Function list for sample software.

Sample Software/Function Description Product Name
TMPM
440
Analog/Digital converter ADC Example of reading ADC data from analog input pins V
Clock/Mode control CG Switching example between NORMAL mode and IDLE/STOP1/STOP2 mode V
Digital/Analog converter DAC Output example of sawtooth waveform from the DA pin V
DMA controller DMAC Example of DMAC settings and data transfer between memory and peripheral devices using the UART V
Enhanced 2-phase pulse input counter EPHC Configuration example for Quadruple Count mode V
Enhanced Serial I/O ESIO Example of transmission for single transfer V
External bus interface EXB Example of read / write of the SRAM that is connected to the external bus V
Flash control FLASH Example of running a program in the internal RAM and performing delete and rewrite of the internal flash memory V
Asynchronous Serial Channel FUART This program sends 64 different data values from TX pin and receives data from RX pin. V
I/O port GPIO Usage example of Port using LEDs and KEYs V
Key Matrix Scan KSCAN The LED0 to LED7 turns  on when KEY0 to KEY7 are pressed one by one. V
Key-on Wake up KWUP Example of enter and release low power mode V
2-phase pulse input counter PHC Configuration example for Quadruple Count mode V
Programmable Servo/
Sequence Controller
PSC The code and data of PSC are transmitted after a reset start using DMAC. The transmitted PSC program is repeatedly executed using TMRB channel. V
Real-time clock RTC Configuration example for date and time V
Serial bus interface SBI Example of transmission / reception in I2C bus mode V
Serial channel SIO/UART Example of UART configuration and transmission V
16-bit timer TMRB Example of timer interrupt that runs every 500 ms
Output example of duty-variable PPG (programmable square wave)
V
32-bit timer TMRC Example of timer interrupt V
High-resolution 16-bit timer TMRD Example of timer interrupt that runs every 500ms V
Watchdog timer WDT Example of the detection time and the processing after the detection for watchdog timer V

Download

Please Select the appropriate file for download.

Name

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open