※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Electrical characteristics
Working peak reverse voltage, VRWM
At a voltage lower than the working peak reverse voltage, an ESD protection diode exhibits a very high impedance. (Even if the working peak reverse voltage is applied, only a current less than the specified leakage current flows.) The designer can use this parameter as a guide to ensure that it is above the maximum operating voltage of the signal line to be protected.
Total capacitance, Ct
CT is the equivalent capacitance across a diode’s terminals when a small signal is applied at the specified reverse voltage and frequency. The total capacitance is the sum of the junction capacitance of a diode and the parasitic capacitance of its package. Junction capacitance decreases as reverse voltage increases.
Dynamic resistance, RDYN
The dynamic resistance is the current slope of the VF–IF curve between VBR and VC when an ESD protection diode goes into reverse breakdown as reverse voltage is increased. The dynamic resistance and the clamp voltage described below represent the ESD performance of an ESD protection diode.
Reverse breakdown voltage, VBR
Reverse breakdown voltage is the voltage at which an ESD protection diode begins to conduct the specified amount of current under specified conditions (defined typically at 1 mA, although this differs from device to device). VBR is originally a parameter defined for Zener diodes. VBR is defined as the voltage at which an ESD protection diode turns on.
Reverse current, IR
Reverse current is the leakage current that flows in the reverse direction when an ESD protection diode is reverse-biased at the specified voltage. In the case of ESD protection diodes, IR is defined at the working peak reverse voltage (VRWM).
Clamp voltage, VC
Clamp voltage is the maximum voltage to which an ESD protection diode is clamped when exposed to the specified peak pulse current. VC is generally measured at multiple peak pulse current points. As shown in Section 6 (Figure 6.1), an 8/20 μs waveform is used for the peak pulse current. The dynamic resistance and the clamp voltage represent the ESD performance of an ESD protection diode.