This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Introducing a new reference design for a 1U sized power supply with DC 12 V of output voltage and 1.6 kW (max) of output power, suitable for data center servers that require reduced power consumption.
As data center power consumption continues to rise, there is a growing need for server power supplies that boost efficiency, reduce loss and cut power consumption. Toshiba has brought its latest power devices, digital isolators, etc., to a server power supply reference design that is more efficient than earlier designs. The design provides all key information, including circuit diagrams and circuit board patterns.
As the number of data centers continues to climb, and with it the number of installed servers, it is more important than ever to lower the level of power consumption. As consumption is greatly affected by the conversion efficiency of server’s power supply unit, high efficiency is a core requirement. Our reference design meets this need and consumes less power by being more efficient in the full-load range than the current reference design, achieving 95.4 % (output: 0.8 kW) and 93.4% (output: 1.6 kW) when input is AC 230 V.
The same topology as the current 1.6 kW server power supply: a semi-bridgeless PFC, phase-shifted full-bridge converters, and an ORing output circuit.
MOSFET with fast switching capability, suitable for PFC
MOSFET suitable for bridge circuit with high-speed diode
Optimization of cell structure achieves low on-resistance and a low output charge.
Low on-resistance contributes to loss reduction.
This third generation product improves the trade-off between forward voltage and total capacitive charge
A quad channel digital isolator with magnetic coupling structure
An AC-DC power supply capable of 1.6 kW (max) output, with a single-phase AC 100 V system and 200 V system as inputs and DC 12 V output. The board size is 307 mm × 135 mm, and the height is 43 mm, allowing placement in a 1U rack size server.