TC7SA34FU

EOL announced

L-MOS AHS series (TC74VCX-equivalent)

Description

Function Single Non-Inverter
Function1 Buffer
Function2 Non-Inverter Buffer
Number of Circuits 1
Protection Functions Input overvoltage tolerance / Output power-down protection
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-353 (USV)
Package Image Toshiba TC7SA34FU L-MOS AHS series (TC74VCX-equivalent) product USV package image
JEITA SC-88A
Package Code SOT-353
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.9
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output current (Min) IO - 24 mA
Propagation delay time (Typ.) tpd_tpz - 2.8 ns
Supply Voltage (Min) VCC - 1.8 V
Supply Voltage (Max) VCC - 3.6 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open