This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba display interface bridge has various display interfaces to facilitate not only the design for feature-rich mobile equipment , but also the design for consumer and industrial equipment realizing superb picture quality.
Part number | |||||
---|---|---|---|---|---|
Package Image |
|
|
![]() |
![]() |
![]() |
Input | (1)MIPI® DSI 1.01 (2)MIPI® DPI 2.0 (3)MIPI® DSI 1.01 |
MIPI® DSI 1.02 | VESA Embedded Display Port (eDP) ver1.4 |
||
Output | (1)(2)VESA DisplayPort™ 1.1a (3)MIPI® DPI 2.0 |
VESA DisplayPort™ 1.1a | MIPI® DSI 1.02 | ||
Resolution |
(1)(2)WUXGA 1920x1200 @24bits (3)WXGA 1280x800 @24bits ,100MHz PCLK |
QSXGA 2560×2048 @24bit |
QSXGA 2560×2048 @24bit |
4K Ultra HD 4096×2048, 3840×2160 @24bit |
|
Package dimensions | BGA81 5 mm × 5 mm, 0.5 mm pitch |
BGA80 7 mm × 7 mm, 0.65 mm pitch |
BGA100 5 mm × 5 mm, 0.4 mm pitch |
BGA80 7 mm × 7 mm, 0.65 mm pitch |
BGA65 5 mm × 5 mm, 0.5 mm pitch |
Status | Mass production |
Part number |
|||||
---|---|---|---|---|---|
Package Image |
|
|
|
|
|
Input |
MIPI® DSI 1.01 | ||||
Output | LVDS Single Link ( 5 pairs/ link ) |
LVDS Dual Link ( 5 pairs/ link ) |
LVDS Single Link ( 5 pairs/ link ) |
LVDS Dual Link ( 5 pairs/ link ) |
|
Link Speed |
DSI | Up to 1 Gbps/lane |
Up to 1 Gbps/lane |
Up to 1 Gbps/lane |
Up to 1 Gbps/lane |
LVDS |
135 MHz | 135 MHz | 135 MHz | 135 MHz | |
Resolution | UXGA 1600×1200 @24bit |
WUXGA 1920×1200 @24bit |
UXGA 1600×1200 @24bit |
WUXGA 1920×1200 @24bit |
|
Video Format |
DSI | RGB565,RGB666, RGB666 (loosely packed) RGB888 |
|||
LVDS | RGB565, RGB666, RGB888 | ||||
I2C (100K/400KHz) |
Slave/Master | ||||
Package dimensions |
BGA49 5 mm × 5 mm, 0.65 mm pitch |
BGA64 6 mm × 6 mm, 0.65 mm pitch |
BGA49 5 mm × 5 mm, 0.65 mm pitch |
BGA64 6 mm × 6 mm, 0.65 mm pitch |
|
Status | Mass production |
Part number | ||||
---|---|---|---|---|
Package Image |
|
|
|
|
Input | (1)MIPI® DSI 1.01 (2)MIPI® DPI 2.0 (3)MIPI® DSI 1.01 |
RGB | ||
Output | (1)(2)VESA DisplayPort™ 1.1a (3)MIPI® DPI 2.0 |
MIPI® DSI 1.02 | ||
Maximum Support Resolution |
(1)(2)WUXGA 1920x1200 @24bits (3)WXGA 1280x800 @24bits ,100MHz PCLK |
WUXGA 1920×1200 @24bit |
||
Package dimensions | BGA81 5 mm × 5 mm, 0.5 mm pitch |
BGA80 7 mm × 7 mm, 0.65 mm pitch |
BGA72 4.5mm×4.5 mm 0.4 mm pitch |
BGA80 7 mm × 7 mm, 0.65 mm pitch |
Status | Mass production |
* MIPI® is registered service marks of MIPI Alliance, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.