TMP93PW20AFG

EOL announced

TLCS-900L

Description

RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name LQFP(16×16)
Pins 144
Mounting Surface Mount

Description

Property Value Unit
number of bits 16 bit
ROM size 128 Kbyte
ROM type OTP -
RAM size 4 Kbyte
UART/SIO 2 ch
I2C/SIO 1 ch
A/D converters(10bit) 8 ch
LCD drive capability 40 ch
Timer/counter(16bit) 4 ch
Timer/counter(8bit) 4 ch
clock timer Available -
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
I/O Port 88 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4 to 20 0.2
4 to 12.5 0.32

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open