2SK3670

EOL announced

Power MOSFET (N-ch single 60V<VDSS≤150V)

Description

Polarity N-ch
Generation L²-π-MOSⅤ
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name TO-92MOD
Pins 3
Mounting Through Hole

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 150 V
Drain current ID 1 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Drain-Source on-resistance (Max) RDS(ON) |VGS|=2.5V 2 Ω
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4V 1.7 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open