TCV7106FN

EOL announced

DC/DC down converter

Description

Feature Selectable synchronous or non-synchronous rectifier / Internal phase compensation
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PS-8
Package Image Toshiba TCV7106FN DC/DC down converter product PS-8 package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.8
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Current (Max) IOUT - 2.5 A
Operating Voltage (Max) VIN(opr) - 5.5 V
Operating Voltage (Min) VIN(opr) - 2.7 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open