This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
It is also called PSRR (Power Supply Rejection Ratio). The ripple rejection ratio is the ratio of the ripple voltage that appears on the output voltage when the ripple voltage component (noise) is superimposed on the input voltage to the input ripple voltage. The larger this value, the smaller the ripple component that appears in the output. The Toshiba LDO regulator achieves high ripple compressibility over a wide frequency range through ultra-high-speed feedback circuit technology.
Digital/analog core power supplies such as CMOS image sensors, MCUs, and RFs, may cause malfunction or performance degradation due to external noises. Therefore, we need to be able to remove switching noise from DC-DC converters etc. of external power supplies, which are sources of noise. In other words, we need to have a higher ripple rejection ratio. In addition to the low-frequency range from DC to 1 kHz, our LDO regulator has a high ripple removal capability up to a high-frequency range from 100 kHz to several MHz, and can be used as a high-quality power supply with low noise.
Stock Check & Purchase
require 3 characters or more.