Description

Application Scope Power Management Switches
Polarity P-ch
Generation U-MOSⅥ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-323F (UFM)
Package Image Toshiba SSM3J132TU Small Low ON resistance MOSFETs product UFM package image
Package Code SOT-323F
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.7
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -12 V
Gate-Source voltage VGSS +/-6 V
Drain current ID -5.4 A
Power Dissipation PD 0.5 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -1.0 V
Gate threshold voltage (Min) Vth - -0.3 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 17
Drain-Source on-resistance (Max) RDS(ON) |VGS|=2.5V 21
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.8V 29
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.5V 39
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.2V 94
Input capacitance (Typ.) Ciss - 2700 pF
Total gate charge (Typ.) Qg VGS=-4.5V 33 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jan,2014

Feb,2019

Mar,2025

Sep,2024

Dec,2025

Dec,2025

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
SSM3J132TU,LF 3000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open