Small Low ON resistance MOSFETs
| Application Scope | Power Management Switches |
|---|---|
| Feature | 1.5-volt gate drive voltage |
| Polarity | P-ch |
| Generation | U-MOSⅥ |
| Internal Connection | Single |
| PPAP | Capable(*) |
| AEC-Q101 | Qualified(*) |
| RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
| Toshiba Package Name | SOT-323F (UFM) |
|---|---|
| Package Image |
|
| Package Code | SOT-323F |
| Pins | 3 |
| Mounting | Surface Mount |
| Width×Length×Height (mm) |
2.0×2.1×0.7 |
| Package Dimensions | View |
| Land pattern dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Drain-Source voltage | VDSS | -20 | V |
| Gate-Source voltage | VGSS | +6/-8 | V |
| Drain current | ID | -3.0 | A |
| Power Dissipation | PD | 0.5 | W |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Gate threshold voltage (Max) | Vth | - | -1.0 | V |
| Gate threshold voltage (Min) | Vth | - | -0.3 | V |
| Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 103 | mΩ |
| Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=2.5V | 132 | mΩ |
| Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.8V | 180 | mΩ |
| Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.5V | 260 | mΩ |
| Input capacitance (Typ.) | Ciss | - | 270 | pF |
| Total gate charge (Typ.) | Qg | VGS=-4.5V | 4.6 | nC |
| Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | AEC_Q100-Q101 | Note |
|---|---|---|---|---|---|
| SSM3J145TU,LF | 3000 | Yes | - | General Use | |
| SSM3J145TU,LXGF | 3000 | - | Yes | Yes (Note) | Unintended Use (Note) |
| SSM3J145TU,LXHF | 3000 | - | Yes | Yes | Automotive Use |
(Note):For more information, please contact our sales or use the inquiry form on our website.
Contact us
Contact usFrequently Asked Questions
FAQs