Description | 32-bit microcontroller with large capacity memory and various serial interfaces |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | QFP100-P-1420-0.65A |
---|---|
Package Image |
![]() |
Pins | 100 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 32 | bit |
ROM size | 512 | Kbyte |
ROM type | Mask ROM | - |
RAM size | 32 | Kbyte |
high-speed SIO | 1 | ch |
UART/SIO | 3 | ch |
I2C/SIO | 2 | ch |
A/D converters(10bit) | 12 | ch |
Timer/counter(16bit) | 2 | ch |
Timer/counter(8bit) | 6 | ch |
clock timer | Available | - |
CS/WAIT controller | 4 | ch |
watchdog timer | Available | - |
dual clock operation | Available | - |
Clock gear function | Available | - |
Program patch logic | 8 | - |
I/O Port | 84 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
3.0 to 3.6 | 6 to 40 | -40 to 85 | 0.05 |
Contact us
Contact usFrequently Asked Questions
FAQs