TMP94C241CFG

EOL announced

TLCS-900H1

Description

Description TMP94C241C is high-speed advanced 32-bit microcontroller developed for controlling equipment which processes mass data.
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name QFP160-P-2828-0.65A
Package Image Toshiba TMP94C241CFG TLCS-900H1 product QFP160-P-2828-0.65A package image
Pins 160
Mounting Surface Mount

Description

Property Value Unit
number of bits 32 bit
ROM type ROM less -
RAM size 2 Kbyte
UART/SIO 2 ch
DRAM controllers 2 ch
A/D converters(10bit) 8 ch
D/A converters(8bit) 2 ch
Timer/counter(16bit) 4 ch
Timer/counter(8bit) 4 ch
CS/WAIT controller 6 ch
watchdog timer Available -
I/O Port 64 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 8 to 40 -20 to 70 0.05

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open