TMPM364F10FG

Not Recommended for New Design

TX03

Description

Description An Arm® Cortex®-M3 core based microcontroller with built-in 1-Mbyte flash ROM (making it suitable for software development), multiple serial channels (maximum 18 channels), a backup power module which reduces standby power consumption, CAN, USB 2.0 host controller and operates at a maximum operating frequency of 64MHz.
NANO FLASH™
RoHS Compatible Product(s) (#) Please contact us.

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name LQFP144-P-2020-0.50E
Package Image Toshiba TMPM364F10FG TX03 product LQFP144-P-2020-0.50E package image
Pins 144
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M360 -
Number of bits 32 bit
ROM size 1024 Kbyte
ROM type Flash -
RAM size 64 Kbyte
DMA controllers 2 ch
internal data bus width 32 bit
external data bus width 16 bit
I/O Port 118 port
CAN controller 1 ch
UART/SIO 12 ch
I2C/SIO 5 ch
USB Host (Full Speed) 1 ch
Timer/counter(16bit) 16 ch
A/D converters(10bit) 16 ch
watchdog timer Available -
On-chip debug function Available -
trace func Available -
RTC 1 ch
Clock gear function Available -
dual clock operation Available -
Interrupt controllers 14 pins
CEC Function 1 ch
CS/WAIT controller 4 ch
HOLD function Available -
Multiply and accumulation unit Available -
remote control 2 ch
Sync. Serial Interface 1 ch
The maximum operating frequency using a USB is 48MHz.
The power-supply voltage using a USB ranges from 3.0V to 3.45V.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 1 to 64 -40 to 85 0.0156

Development Systems

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open