This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
The MPT is a set of timers which are capable of IGBT control, high resolution by selecting source clocks and flexible setting of dead times. PMD mode performs inverter control of a motor using synchronized 3-phase PWM outputs (U, V, W, X, Y and Z). It can be also used as general purpose timers.
Preferable resolution is realized by selecting a source clock among 25ns (φT0), 50ns(φT1), 100ns(φT2) and 200ns(φT4) @fc=40MHz.
A low level signal on EMG input stops PPG output and generates an interrupt. It is used for overvoltage protection.
Dead Time can be set at the duty from 0% to 100% with the selected resolution to adjust characteristics of IGBT devices.
Microcontrollers products incorporating a Multi purpose timer are displayed.
線上庫存查詢跟購買
型號需要超過三個文字以上