| Internal Connection | Single |
|---|---|
| Number of Circuits | 1 |
| Number of Protected Lines | 1 |
| Configuration | Bidirectional |
| Application | USB1.1 / Audio / SIM-Card / Power supply |
| RoHS Compatible Product(s) (#) | Please contact us. |
| package name (TOSHIBA) | SOD-923 (SOD-923) |
|---|---|
| Package Image |
|
| package code | SOD-923 |
| Pins | 2 |
| Mounting | Surface Mount |
| Width×Length×Height (mm) |
1.0×0.6×0.4 |
| Package Dimensions | View |
| Land pattern dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Electrostatic discharge voltage(IEC61000-4-2) | VESD | +/-30 | kV |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Working peak reverse voltage (Max) | VRWM | - | +/-5.0 | V |
| Total Capacitance (Max) | CT | VR=0V f=1MHz |
13 | pF |
| Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
9 | pF |
| Dynamic resistance (Typ.) | Rdyn | IPP=3A to 8A | 0.3 | Ω |
| Reverse Breakdown Voltage (Min) | VBR | IBR=1mA | 5.8 | V |
| Reverse Current (Max) | IR | VRWM=5V | 0.5 | μA |
| Clamp voltage (Based on IEC61000-4-5) (Typ.) | VC | IPP=1A | 7 | V |
Contact us
Contact usFrequently Asked Questions
FAQs