Contact us

MOSFET Product lineup

A new window will open A new window will open

DTMOSⅥ series

Process Technology

By adopting a single epi process, we have optimized the structure and achieved low RDS(ON) x Qgd

Features

Low RDS(ON) x Qgd secures high efficiency switching power supply.

性能指標比較

Test Condition

RDS(ON) : ID=28.5A, VGS=10V
Qgd : VDD=400V, ID=57A,VGS=10V
Note: The above graph plots the mean of the measured values. 
 

効率結果(自社比較)

Evaluation condition

Evaluation board : PFC-circuit board (2.5 kW MAX)
Input voltage : 220V AC
Output voltage : 400V
Switching frequency : 80 kHz (CCM mode)
External gate resistance : 5.0Ω
 
 

効率評価結果(他社比較)

Evaluation condition

Evaluation board : AC/DC power supply for PFC-circuit stage. (1.6 kW MAX.)
Output voltage: 12V DC
Switching frequency : 66kHz
External gate resistance : 10Ω
 
 

Products

Part number Feature Application Form

TK040N65Z

Low RDS(ON) x Qgd secures high efficiency switching power supply.
・RDS(ON)=0.033Ω(standard)
・VDSS=650V

・Data center (Server Power Supplies, etc.)
・Photovoltaic power conditioner
・Uninterruptible power supply

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.