This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
1. Small-Signal MOSFET
2. Pin count
3. Polarity and internal configuration
K : N-channel, single
J : P-channel, single
N : N-channel, dual
P : P-channel, dual
L : N-channel and P-channel (dual)
E : N-channel and P-channel (pre-wired as a load switch)
H : N-channel and SBD
G : P-channel and SBD
Q : PNP and P-channel
4. Serial number of the products
5. Package
| 3-pin | F: S-Mini FU: USM FS: SSM FV: VESM T: TSM TU: UFM CT: CST3 CTB: CST3B R: SOT-23F |
|---|---|
| 4-pin | CT: CST4 |
| 5-pin | F: SMV FU: USV FE: ESV TU: UFV |
| 6-pin | FU: US6 FE: ES6 TU: UF6 CTD: CST6D NU: UDFN6/UDFN6B |
1. Package
TPC6:VS-6 Series
TPCF8:VS-8 Series
TPCP8:PS-8 Series
TPCC8:TSON Advance Series
TPC8:SOP-8 Series
TPCA8:SOP Advance Series
2. Polarity / Configuration
0: N-channel, single
1: P-channel, single
2: N-channel, dual
3: P-channel, dual
4: N-channel and P-channel, dual
A: N-channel and SBD
B: P-channel and SBD
J: P-channel and NPN
3. Serial number of the products
4. Additional information
-H:High-speed type
None:Low-on-resistance type
1. Package
TPN : TSON Advance Series
TPW: DSOP Advance Series
TP8 : SOP-8 Series
TPH : SOP Advance Series
SOP Advance(N) Series
TPM: SOP Advance(E) Series
2. Max. on-resistance
(at max drive conditions)
R46 = 0.46 mΩ
4R6 = 4.6 mΩ
100 = 10 x 100 = 10 mΩ
101 = 10 x 101 = 100 mΩ
3. Polarity / Configuration
0 : Single N-ch
1 : Single P-ch
2 : Dual N-ch
3 : Dual P-ch
4 : Dual N-ch + P-ch
A : Dual N-ch MOS + SBD
B : Dual P-ch MOS + SBD
4. Drain-source voltage (VDSS)
3: 25 to 34 V
4: 35 to 44 V
5: 45 to 54 V
6: 55 to 64 V
7: 65 to 74 V
8: 75 to 84 V
9: 85 to 94 V
A: 95 to 124 V
B: 125 to 149 V
C: 150 to 179 V
D: 180 to 199 V
E: 200 to 249 V
F: 250 to 299 V
5. Series
G: U-MOSVII
M: U-MOSVI
N: U-MOSVIII
P: U-MOSIX
Q: U-MOSX
6. Additional information
1 to 4: Serial number of products
5: HSD (high speed recovery diode) type
A: VGS = 10 V (Drive)
B: VGS = 6 V (Drive)
C: VGS = 4.5 V (Drive)
D: VGS = 2.5 V (Drive)
E: VGS = 2.0 V (Drive)
F: VGS = 1.8 V (Drive)
G: VGS = 1.5 V (Drive)
H: Low-rg, VGS = 10 V (Drive)
J: VGS = 1.2 V (Drive)
M: Low-rg, VGS = 6 V (Drive)
L: Low-rg, VGS = 4.5 V (Drive)
Q: Tch(max) = Guaranteed up to 175°C + ZD
R: Tch(max) = Guaranteed up to 150°C + ZD
S: Tch(max) = Guaranteed up to 175°C
T: Tch(max) = Guaranteed up to 150°C
U: Low spike
1. Package
XPN: TSON Advance
XP8: SOP-8
XPH: SOP Advance
XPJ: S-TOGL
XPQ: L-TOGL
XPY: TO-Leadless
XPW: DSOP Advance
2. Max. on-resistance
(at max drive conditions)
R46 = 0.46mOhm
4R6 = 4.6mOhm
100 = 10 x 100 = 10mOhm
101 = 10 x 101 = 100mOhm
3. Polarity / Configuration
0 : Single N-ch
1 : Single P-ch
4. Drain-source voltage (VDSS)
4: 35 to 44 V
6: 55 to 64 V
8: 75 to 84 V
A: 95 to 124 V
5. Series
K: U-MOSIV
M: U-MOSVI
N: U-MOSVIII
P: U-MOSIX
Q: U-MOSX
6. Additional information
1 to 4: Serial number of products
5: HSD (high speed recovery diode) type
A: VGS = 10 V (Drive)
B: VGS = 6 V (Drive)
C: VGS = 4.5 V (Drive)
D: VGS = 2.5 V (Drive)
S: Tch(max) = Guaranteed up to 175°C
1.
TK: N-channel
TJ: P-channel
2. Drain current (ID)
3. Package
A: TO-220SIS
C: I2PAK
E: TO-220
F: TO-220SM(W)
G: D2PAK
J: TO-3P(N)
L: TO-3P(L)
M: TO-3P(N)IS
N: TO-247
P: DPAK/New PW-Mold
Q: IPAK/ New PW Mold2
S: DPAK+
V: DFN8x8
Z: TO-247-4L (4-pin)
4. Drain-source voltage(VDSS):
Display value × 10 times = VDSS
06:VDSS = 60 V
10:VDSS = 100 V
5. Series
A: π-MOSIV
C: π-MOSVI
D: π-MOSVII
E: π-MOSVIII
J: U-MOSIII
K: U-MOSIV
M: U-MOSVI
N: U-MOSVIII
U: DTMOSII
V: DTMOSIII
W: DTMOSIV
X: DTMOSIV-H
6. Additional information (1)
1: Low-capacitance type
3: Low-on-resistance type
5: Fast body diode type
7. Additional information (2)
H : VGS = 10 V (Drive)
M : VGS = 6 V (Drive)
L : VGS = 4.5 V (Drive)
Z : With protection Zener diode between gate and source
1.
TK: N-channel
TJ: P-channel
2.
Max, on-resistance
VDSS = 400 V less than the product
(at max drive conditions)
R74 = 0.74 mΩ
8R2 = 8.2 mΩ
100 = 10 x 100 = 10 mΩ
101 = 10 x 101 = 100 mΩ
Max, on-resistance
VDSS = 400 V or more products
(at max drive conditions)
047 = 0.047 Ω
410 = 0.41 Ω
4K7 = 4.7 Ω
3. Package
A: TO-220SIS
C: I2PAK
E: TO-220
F: TO-220SM(W)
G: D2PAK
J: TO-3P(N)
L: TO-3P(L)
M: TO-3P(N)IS
N: TO-247
P: DPAK/New PW-Mold
Q: IPAK/ New PW Mold2
R: D2PAK+
S: DPAK+
U: TOLL
V: DFN8x8
Z: TO-247-4L (4-pin)
4. Drain-source voltage(VDSS):
Display value × 10 times = VDSS
04:VDSS = 40 V
10:VDSS = 100 V
5. Series
F: π-MOSⅨ
G: U-MOSVII
M: U-MOSVI
N: U-MOSVIII
P: U-MOSIX
Q: U-MOSX
Y: DTMOSⅤ
Z: DTMOSⅥ
6. Additional information
1 to 4 : Serial number of products
5 : HSD (high speed recovery diode) type
A : VGS = 10 V (Drive)
B : VGS = 6 V (Drive)
C : VGS = 4.5 V (Drive)
H : Low-rg, VGS = 10 V(Drive)
M : Low-rg, VGS = 6 V(Drive)
L : Low-rg, VGS = 4.5 V(Drive)
R : High rg (Internal Gate Resistance) type