Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Main motor drive unit (When using a brushless motor)

Example of circuit using brushless DC motor

Main motor drive unit (When using a brushless motor)

Lineup

Intelligent power device (IPD)

Part number

TPD4162F

Package

HSSOP31

Product Specifications

VBB (Max) [V]

600

IOUT (Max) [A]

0.7

VCC (Max) [V]

17.5

Protective function

Current limitation, Overcurrent protection,
Overheat protection, Voltage reduction protection

MCU

Part Number

TMPM036FWFG

TMPM037FWUG

Maximum operation frequency

20 MHz

20 MHz

Instruction ROM

128 KB

128 KB

RAM

16 KB

16 KB

Timer

14ch

10ch

UART / SIO

6

5
I2C 2 1
ADC 8ch (10bit) 8ch (10bit)

Brushless DC motor driver IC

Part Number

TB6584FNG

TB6584AFNG TB6586AFG

VCC [V]

6 to 16.5

6.5 to 16.5

IOUT (Max) [A]

0.002

0.003

Drive mode

Sine wave drive

Square wave drive

Other features

Lead angle control: Auto phase control (current feedback)

Sensor input: Hall device/ Hall IC compatible

Internal regulator: 5 V / 30 mA (max)

Error detection: over current protection, position signal error, low voltage/current

Lead angle control: External Input

Sensor input: Hall device/ Hall IC compatible

Internal regulator: 5 V / 35 mA (max)

Error detection: over current protection, position signal error, low voltage/current

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open