Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

LED driver

Example of LED driving circuit for operation status display

LED driver

Lineup

Bipolar transistor

Part number

NPN

2SC2712 TBC847 HN1B01FU

(NPN+PNP)

PNP

2SA1162 TBC857

Package

S-Mini

SOT23

US6

Vceo (Max) [V]

50 

50

50

Ic [mA]

150

150

150

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open