Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Wireless power supply receiving unit rectifying circuit

Example of rectifier circuit for wireless power supply

Wireless Power Supply Receiving Unit Rectifying circuit

Lineup

Schottky barrier diode

Part number

CUHS20F30 CUHS20F40

Package

US2H (2.5 x 1.4 mm)

VR [V]

30

40

IO [A]

2

2

VF (Typ.) [V] @I= 1 A

0.35

0.39

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open