Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Surge voltage protection

Example of surge voltage protection circuit for power supply line

Surge voltage protection

Lineup

TVS diode

Part number

DF2B7ASL

DF2B20M4SL DF2B5PCT DF2B7PCT DF2S14P2CTC

DF2B7AFU

Package

SL2

SL2 CST2 CST2 CST2

USC

VESD [kV]

±30

±15 ±30 ±30 ±30

±30

VRWM (Max) [V]

5.5

18.5 3.6 5.5 12.6

5.5

Ct (Typ.) [pF]

8.5

0.2 41 45 270

8.5

RDYN (Typ.) [Ω]

0.2

0.2 0.1 0.1 0.08

0.2

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open