Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Heater control circuit

Example of a heater control circuit using triac output coupler

Heater control circuit

Lineup

Triac output photocouplers

Part number

TLP267J

TLP3052A

Package

SO6

5pin DIP6

VDRM (Max) [V]

600

600

BVS (Min) [Vrms]

3750

5000

Topr [℃]

-40 to 100

-40 to 100

Feature

Non-zero-cross type

MCU

Series Group Function

TX03 Series

M370 Group Arm® Cortex®-M3, includes 1st gen VE

TXZ4A+ Series

M4K Group Arm® Cortex®-M4, includes 4th gen VE

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open