Sensor input circuit

Example of a circuit using an operational amplifier for amplifying sensor signal

Heater control circuit

Lineup

General purpose operational amplifier

Part number

TC75S51FU

TC75S103F

Package

USV

SMV

VDD - VSS [V]

1.5 to 7.0

 1.8 to 5.5 

IDD (Typ. / Max) [μA]

60 / 200 (@VDD = 3.0 V) 100 / 165 (@VDD = 3.3 V)

fT (Typ.) [MHz]

0.6

0.36
Input, Output Full Range -

MCU TXZ+TM3A Series M3H Group

Series Group Function
TXZ+™3A Series M3H Group

Arm® Cortex®-M3, 120 MHz operation,

2.7 to 5.5 V

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open