Such as high efficiency, low power consumption and miniaturization are important in designing warm water bidet. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of fan motor drive circuit using MCU / Brushed DC motor
Example of fan motor drive circuit using MCU / Brushless DC motor
Example of LED drive circuit using MCU
Example of heater/water tap control circuit using triac output photocoupler
Example of brushed DC motor drive circuit using H-bridge
Example of brushed DC motor drive circuit using MCD with H-bridge
Example of a flyback type AC-DC converter circuit with feedback using a photocoupler
Example of nozzle motor drive circuit using transistor array
Example of fan motor drive circuit using MCU / Brushed DC motor
Example of fan motor drive circuit using MCU / Brushless DC motor
Part Number | ||
---|---|---|
Toshiba Package Name | SSOP16-P-225-0.65B | P-WQFN16-0303-0.50-002 |
VOUT (Max) [V] | 18 | 18 |
IOUT (Max) [A] | 1.5 | 1.5 |
VM [V] | 5.5 to 16 | 5.5 to 16 |
RON (Typ.) [Ω] | 1.6 | 1.6 |
Part Number | |
---|---|
Toshiba Package Name | P-WQFN36-0505-0.50-001 |
VOUT (Max) [V] | 40 |
IOUT (Max) [A] | 3 |
VM [V] | 6 to 30 |
RON (Typ.) [Ω] | 0.24 |
Example of heater/water tap control circuit using triac output photocoupler
Part Number | ||
---|---|---|
Toshiba Package Name | 4pin SO6 | 5pin DIP6_black |
BVS (Min) [Vrms] @ t = 60 [s] | 3750 | 5000 |
Topr [°C] | -40 to 100 | -40 to 100 |
Example of brushed DC motor drive circuit using H-bridge
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | SOP Advance | SOP Advance | SOP Advance | TSON Advance | TSON Advance |
VDSS (Max) [V] | 30 | 30 | 30 | 30 | 30 |
ID (Max) [A] | 124 | 134 | 90 | 122 | 76 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0029 | 0.003 | 0.0048 | 0.0029 | 0.0052 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch |
Part Number | |
---|---|
Toshiba Package Name | SOP Advance |
VDSS (Max) [V] | -30 |
ID (Max) [A] | -45 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.003 |
Polarity | P-ch |
Part Number | |
---|---|
Toshiba Package name | PS-8 (SON8-P) |
VBB (Max) [V] | |
VCC (Max) [V] | |
IO (Max) [A] | +0.5/-0.5 |
Example of brushed DC motor drive circuit using MCD with H-bridge
Part Number | ||
---|---|---|
Toshiba Package Name | P-HSOP8-0405-1.27-002 | P-HSOP8-0405-1.27-002 |
VOUT (Max) [V] | 50 | 50 |
IOUT (Max) [A] | 3.5 | 3.5 |
VM [V] | 4.5 to 44 | 4.5 to 44 |
RON(Normal) (Typ.) [Ω] | 0.6 | 0.6 |
RON(Large) (Typ.) [Ω] |
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | P-WQFN48-0707-0.50-003 | HZIP25-P-1.00F | SDIP24-P-300-1.78 | P-WQFN48-0707-0.50-003 | SDIP24-P-300-1.78 |
VOUT (Max) [V] | 50 | 50 | 50 | 50 | 50 | 50 |
IOUT (Max) [A] | ||||||
VM [V] | 10 to 47 | 10 to 47 | 10 to 47 | 10 to 47 | 10 to 47 | 10 to 47 |
RON(Normal) (Typ.) [Ω] | 0.49 | 0.49 | 0.49 | 0.49 | 0.8 | 0.8 |
RON(Large) (Typ.) [Ω] | 0.245 | 0.245 | 0.245 | 0.245 | 0.4 | 0.4 |
Example of a flyback type AC-DC converter circuit with feedback using a photocoupler
Part Number | |
---|---|
Toshiba Package Name | 4pin SO6L |
BVS (Min) [Vrms] @ t = 60 [s] | 5000 |
VCEO (Max) [V] | 80 |
Topr [°C] | -55 to 125 |
Example of nozzle motor drive circuit using transistor array
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOL16 | SOP18-P-375-1.27 | P-SSOP24-0613-1.00-001 |
Number of Circuits | 7 | 8 | 4 |
IOUT (Max) [mA/ch] | 500 | 500 | 1500 |
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.